PCA9507DP Product Information|NXP

Buy Options

PCA9507DP,118

Active

12NC: 935285824118

Details

Quantity

Unit Pricing

1 - 24$0.78
25 - 25$0.78
26 - 99$0.78
100+$0.78

Order

$0.78 USD
In Stock:4,110
Order from distributors

Operating Features

ParameterValue
fi(RF) [max] (MHz)
0.4
Number of pins
8
Package Style
TSSOP
Type Of Offset
Static Offset
Inputs
1
I2C-bus (kHz)
400
Function
Static Offset
Outputs
1
Frequency (Min-Max) (MHz)
0.4
Frequency Band (Hz)
400000
Automotive
N
Description
Dual Supply 2-wire serial bus extender for HDMI DDC I2C-bus and SMBus
VCC(B) (Min-Max)
2.7 to 5.5
Operating Temperature (°C)
-40~85
VCC(A) (Min - Max)
2.7 to 5.5
Supply Voltage [Min - Max]
2.7, 2.7, 5.5, 5.5
Additional Features - Security
Static Offset
AEC-Q100 compliant
N
Frequency (Max) (MHz)
0.4
ParameterValue
AEC-Q100 compliant
N
frange [max] (MHz)
0.4
Type VLT
I2C Buffer with two Supplies
Operating Voltage [Min to Max] (V)
2.7 to 5.5, 2.7 to 5.5
Outputs
1
Inputs
1
Supply Voltage [max] (V)
5.5
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
Supply Voltage [min] (V)
2.7
Tamb [min] (°C)
-40~85
Automotive Qualified
N
Tamb (°C)
-40~85
Pad supply (V)
2.7 to 5.5, 2.7 to 5.5
Supply Voltage [Min to Max] (V)
2.7 to 5.5, 2.7 to 5.5
Number of Channels
2
Operating Temperature (Min-Max) (℃)
-40 to 85
Operating Voltage (V)
2.7~5.5
Operating Temperature (°C)
-40~85
Operating voltage (VDC)
2.7~5.5

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCA9507DP,118(935285824118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
24.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCA9507DP,118
(935285824118)
No
1
1
240
260
2.0
5.0E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCA9507DP,118
(935285824118)
854239

More about PCA9507

The PCA9507 is a 2-wire serial bus extender providing 3.3 V to 5 V level shift that allows up to 18 meters bus extension for reliable DDC, I²C-bus or SMBus applications. While retaining all the operating modes and features of the I²C-bus system during the level shifts, it also permits extension of the I²C-bus by providing bidirectional buffering for both the data (SDA) and the clock (SCL) line as well as the rise time accelerator on port A enabling the bus to drive a load up to 1400 pF or distance of 18 m on port A, and 400 pF on port B. Using the PCA9507 enables the system designer to isolate bus capacitance to meet HDMI DDC version 1.3 distance specification. The SDA and SCL pins are overvoltage tolerant and are high-impedance when the PCA9507 is unpowered.

The port B drivers with static level offset behave much like the drivers on the PCA9515 device, while the port A drivers integrate the rise time accelerator, sink more current and eliminate the static offset voltage. This results in a LOW on port B translating into a nearly 0 V LOW on port A. The static level offset design of the port B I/O drivers prevent them from being connected to another device that has rise time accelerator including the PCA9510, PCA9511, PCA9512, PCA9513, PCA9514, PCA9515, PCA9516A, PCA9517 (B-side), or PCA9518. The port A sides of two or more PCA9507s can be connected together, however, to allow a star topography with port A on the common bus, and port A can be connected directly to any other buffer with static or dynamic offset voltage. Multiple PCA9507s can be connected in series, port A to port B, with no build-up in offset voltage with only time of flight delays to consider. Rise time accelerator on port A is turned on when input threshold is above 0.3 VCC(A).

The PCA9507 drivers are not enabled unless VCC(A) and VCC(B) are above 2.7 V. The EN pin can also be used to turn the drivers on and off under system control. Caution should be observed to only change the state of the enable pin when the bus is idle. The output pull-down on the port B internal buffer LOW is set for approximately 0.5 V, while the input threshold of the internal buffer is set about 70 mV lower (0.43 V). When the port B I/O is driven LOW internally, the LOW is not recognized as a LOW by the input. This prevents a lock-up condition from occurring.

More