Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Assembler Development Suite for the 8-Bit MICRO RISC KERNEL (MRKII)
12NC: 935305987599
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
OM67102/7953JP(935305987599) | Yes | Yes | No | REACH SVHC | 212000.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
OM67102/7953JP (935305987599) | Quality Managed |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
OM67102/7953JP (935305987599) | 854370 | 5A992 | - |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
OM67102/7953JP (935305987599) | NOTICE | 2020-02-29 | 2020-05-31 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
OM67102/7953JP (935305987599) | 2019-05-31 | 2019-06-01 | 201905007DN | Discontinuation Notice for Secure Car Access Products |
The OM6710 (Ride7) is the Raisonance brand integrated development environment (IDE), designed for the development of MRK II projects from beginning to end. The RKit-MRK plug-in for Ride7 provides the tools necessary to build MRK II-based projects: