OM67100 Product Information|NXP

Buy Options

OM67100/7936,122

Qualification

12NC: 935293707122

Details

Order

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
The Moulded Coil is part of the resonance antenna circuit of vehicle Immobilization applications (e.g. PCF7936AA)
ParameterValue
Number of pins
0
Package Style
PLLMC

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
OM67100/7936,122(935293707122)
Yes
Yes
Certificate Of Analysis (CoA)
No
GREACH SVHC
432.83

Quality

Part/12NCSafe Assure Functional Safety
OM67100/7936,122
(935293707122)
Quality Managed

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
OM67100/7936,122
(935293707122)
852910

More about OM6710

The OM6710 (Ride7) is the Raisonance brand integrated development environment (IDE), designed for the development of MRK II projects from beginning to end. The RKit-MRK plug-in for Ride7 provides the tools necessary to build MRK II-based projects:

  • Toolchain (Assembler and linker) for building applications.
  • OM6713/USB Hardware debugger for debugging with U-DDB board.