Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
U-DDB, Universal Download & Debug Board Hardware Debugger
12NC: 935293095599
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
OM6713/USB,599(935293095599) | Not Available | No Information | Not Available | No Information | 8000.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
OM6713/USB,599 (935293095599) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
OM6713/USB,599 (935293095599) | 854370 |
The OM6710 (Ride7) is the Raisonance brand integrated development environment (IDE), designed for the development of MRK II projects from beginning to end. The RKit-MRK plug-in for Ride7 provides the tools necessary to build MRK II-based projects: