NTM88J135S Product Information|NXP

Buy Options

NTM88J135ST1

Active

12NC: 935441687528

Details

Quantity

Unit Pricing

1 - 25$3.19
26 - 99$2.94
100+$2.69

Order

$3.19 USD
In Stock:2,000
Order from distributors

Operating Features

ParameterValue
Pressure Range Min-max (MIN-MAX) (kPa)
90 - 1110
Pressure offset accuracy (kPa) (0C <= Ta <= 70C) [Min - Max]
-5 to 5
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Temperature Accuracy © (-20C <= Ta <= +70C)
-3 to 3
Sensing Axis
XZ
ParameterValue
Acceleration Z Axis (Min-Max) (g)
-360 - 400
Accelerometer (Z Axis) offset accuracy (g) (-40C to 125C) [MIn - Max]
-3 to 3
Acceleration X Axis (Min-Max)
-80 - 90
Accelerometer (X Axis) offset accuracy (g) (-40C to 125C) [Min - Max]
-3 to 3

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
NTM88J135ST1(935441687528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
306.3

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
NTM88J135ST1
(935441687528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
NTM88J135ST1
(935441687528)
854239
EAR99

More about NTM88

The NTM88 is a highly integrated tire pressure sensor family and is providing the following features.

  • Small footprint in a 4 mm x 4 mm package
  • Low power consumption at 180 nA tvp (Stand-by current @ 3.0 V, 25 °C)
  • Large memory size at 16 kB
  • A field-proven dual-axis accelerometer architecture; the XZ axis offers motion detection and tire localization capabilities
  • Available in 900 kPa, 1100 kPa and 1500 kPa

For additional information and sample availability, contact your local Sales Office.

More