Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HQFN24: plastic thermal enhanced quad flat package; no leads, 0.1 dimple wettable flank; 24 terminals; 0.5 mm pitch, 4 mm x 4 mm x 1.98 mm body
12NC: 935400233528
Details
Order
Parameter | Value |
---|---|
Pressure Range Min-max (MIN-MAX) (kPa) | 90 - 930 |
Pressure offset accuracy (kPa) (0C <= Ta <= 70C) [Min - Max] | -5 to 5 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Temperature Accuracy © (-20C <= Ta <= +70C) | -3 to 3 |
Sensing Axis | XZ |
Parameter | Value |
---|---|
Acceleration Z Axis (Min-Max) (g) | -80 - 90 |
Accelerometer (Z Axis) offset accuracy (g) (-40C to 125C) [MIn - Max] | -3 to 3 |
Acceleration X Axis (Min-Max) | -360 - 400 |
Accelerometer (X Axis) offset accuracy (g) (-40C to 125C) [Min - Max] | -3 to 3 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
NTM88H145T1(935400233528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 306.3 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
NTM88H145T1 (935400233528) | No | 3 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
NTM88H145T1 (935400233528) | 854239 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
NTM88H145T1 (935400233528) | NOTICE | 2022-12-01 | 2024-12-01 | NTM88H145ST1 (935441677528) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
NTM88H145T1 (935400233528) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
NTM88H145T1 (935400233528) | 2022-10-05 | 2022-10-06 | 202012014DNU03 | NXP Semiconductors Oak Hill Fab Scale Down: Product Discontinuation Update - Pressure Sensors Oct2022 |
NTM88H145T1 (935400233528) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
NTM88x1x5ST1 is the recommended device for new designs as the NTM88x1x5T1 is discontinued.
The NTM88 is a highly integrated tire pressure sensor family and is providing the following features.
For additional information and sample availability, contact your local Sales Office.