NBP9FD4 Product Information|NXP

Buy Options

NBP9FD4T1

End of Life

12NC: 935410617528

Details

Order

Operating Features

ParameterValue
Pressure Measurement Type
absolute
Pressure Range Min-max (MIN-MAX) (kPa)
40 - 250
Pressure Rating (MAX) (psi)
250
Accuracy (% Error) (Max) (%)
1.2
Output Type
SPI + PWM
ParameterValue
Porting
unported
Level of Integration
MCU + transducer
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Supply Voltage [Min to Max] (V)
2.1 to 3.6

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
NBP9FD4T1(935410617528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
603.3

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
NBP9FD4T1
(935410617528)
No
3
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
NBP9FD4T1
(935410617528)
854239
EAR99

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
NBP9FD4T1
(935410617528)
NOTICE
2022-12-01
2024-12-01
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
NBP9FD4T1
(935410617528)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
NBP9FD4T1
(935410617528)
2022-10-052022-10-06202012014DNU03NXP Semiconductors Oak Hill Fab Scale Down: Product Discontinuation Update - Pressure Sensors Oct2022

More about NBP8-9x

The NBP8 and NBP9 is a fully integrated battery pressure monitor sensor family in the NXP pressure sensor portfolio that provides a small footprint in a 4 x 4 mm package, low power consumption, PWM, SPI, ready/interrupt and power supply enable.

The NBPx family consists of small QFN (4 mm x 4 mm x 1.98 mm), fully integrated battery pressure monitoring sensors (BPMS). The NBPx BPMS solution integrates an 8-bit central processing unit (CPU) and NXP-provided firmware to create the ready-to-use pressure sensor. The battery pressure monitoring sensors have a built in MCU and are capable of sensing the pressure change, making a configuration-based decision and acting on this decision while providing this information to the host system.

More