Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HQFN24: plastic thermal enhanced quad flat package; no leads, 0.1 dimple wettable flank; 24 terminals; 0.5 mm pitch, 4 mm x 4 mm x 1.98 mm body
12NC: 935408776528
Details
Order
Parameter | Value |
---|---|
Pressure Measurement Type | absolute |
Pressure Range Min-max (MIN-MAX) (kPa) | 40 - 250 |
Pressure Rating (MAX) (psi) | 250 |
Accuracy (% Error) (Max) (%) | 1.2 |
Output Type | SPI |
Parameter | Value |
---|---|
Porting | unported |
Level of Integration | MCU + transducer |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Supply Voltage [Min to Max] (V) | 2.1 to 3.6 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
NBP8FD4T1(935408776528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 306.3 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
NBP8FD4T1 (935408776528) | No | 3 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
NBP8FD4T1 (935408776528) | 854239 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
NBP8FD4T1 (935408776528) | NOTICE | 2022-12-01 | 2024-12-01 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
NBP8FD4T1 (935408776528) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
NBP8FD4T1 (935408776528) | 2022-10-05 | 2022-10-06 | 202012014DNU03 | NXP Semiconductors Oak Hill Fab Scale Down: Product Discontinuation Update - Pressure Sensors Oct2022 |
NBP8FD4ST1 and NBP9FD4ST1 are the recommend devices for new designs as the NBP8FD4T1 and NBP9FD4T1 are discontinued.
The NBP8 and NBP9 is a fully integrated battery pressure monitor sensor family in the NXP pressure sensor portfolio that provides a small footprint in a 4 x 4 mm package, low power consumption, PWM, SPI, ready/interrupt and power supply enable.
The NBPx family consists of small QFN (4 mm x 4 mm x 1.98 mm), fully integrated battery pressure monitoring sensors (BPMS). The NBPx BPMS solution integrates an 8-bit central processing unit (CPU) and NXP-provided firmware to create the ready-to-use pressure sensor. The battery pressure monitoring sensors have a built in MCU and are capable of sensing the pressure change, making a configuration-based decision and acting on this decision while providing this information to the host system.