NXP Semiconductors :: Secure Connections for a Smarter World

NBP9FD4T1

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of NBP9FD4T1Last Revision (GMT):
Wednesday, 20 November 2024, 01:24:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
NBP9FD4T1SOT1931HQFN24112.400000 mg YesYesYesNickel/Palladium/Gold (Ni/Pd/Au)Cu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 106 175282023-11-2483 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-50.03999699.9900000.035584
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.0100000.000004
Subtotal0.040000100.00000000.035587
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-80.08689596.5500000.077309
Gold and its compoundsGold, metal7440-57-50.0003150.3500000.000280
Palladium and its compoundsPalladium, metal7440-05-30.0027903.1000000.002482
Subtotal0.090000100.00000000.080071
Copper Lead-Frame, Pre-Plated NiPdAuCopper AlloyCopper and its compoundsCopper, metal7440-50-823.72105797.52000021.104144
Iron and its compoundsIron, metal7439-89-60.5594592.3000000.497739
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0072970.0300000.006492
Zinc and its compoundsZinc, metal7440-66-60.0364860.1500000.032461
Subtotal24.324300100.000000021.640836
Gold PlatingGold and its compoundsGold, metal7440-57-50.00245599.9000000.002184
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.1000000.000002
Subtotal0.002457100.00000000.002186
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0002330.1000000.000208
Nickel and its compoundsNickel, metal7440-02-00.23318299.9000000.207457
Subtotal0.233415100.00000000.207665
Palladium PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000100.1000000.000009
Palladium and its compoundsPalladium, metal7440-05-30.00981899.9000000.008735
Subtotal0.009828100.00000000.008744
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins3.3754007.0000003.003025
Inorganic Silicon compoundsSilica, vitreous60676-86-038.43134079.70000034.191584
Inorganic Silicon compoundsSilicon dioxide7631-86-94.82200010.0000004.290036
Inorganic compoundsCarbon Black1333-86-40.1446600.3000000.128701
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins1.4466003.0000001.287011
Subtotal48.220000100.000000042.900356
Epoxy Adhesive 1Epoxy AdhesiveEpoxy ResinsOther Epoxy resins0.01860093.0000000.016548
Organic Silicon compounds(3,4-Epoxycyclohexyl)ethyltrimethoxysilane3388-04-30.0004002.0000000.000356
Organic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.0010005.0000000.000890
Subtotal0.020000100.00000000.017794
Epoxy Adhesive 2Epoxy AdhesiveEpoxy ResinsOther Epoxy resins2.88090099.0000002.563078
Inorganic compoundsCarbon Black1333-86-40.0291001.0000000.025890
Subtotal2.910000100.00000002.588968
Epoxy Adhesive 3Epoxy AdhesiveAcrylonitrile compoundsAcrylonitrile/Butadiene copolymer, carboxyl terminated (26/74)68891-46-30.0065002.5000000.005783
Aromatic amines and their salts4,4'-Diaminodiphenylsulfone80-08-00.0065002.5000000.005783
Epoxy ResinsFormaldehyde, cresol, epichlorohydrin polymer37382-79-90.06500025.0000000.057829
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.0065002.5000000.005783
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.0065002.5000000.005783
Polymers2-Propenenitrile, polymer with 1,3-butadiene, carboxy-terminated, polymers with bisphenol A and epichlorohydrin68610-41-30.16900065.0000000.150356
Subtotal0.260000100.00000000.231317
LidLidChromium and Chromium III compoundsChromium, metal7440-47-34.56421719.0255004.060692
Inorganic Silicon compoundsSilicon7440-21-30.2402121.0013000.213712
Inorganic compoundsCarbon7440-44-00.0120190.0501000.010693
Inorganic compoundsSulfur7704-34-90.0047980.0200000.004269
Iron and its compoundsIron, metal7439-89-616.57917769.10870014.750158
Manganese and its compoundsManganese, metal7439-96-50.3603301.5020000.320578
Nickel and its compoundsNickel, metal7440-02-02.2220509.2624001.976913
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0071970.0300000.006403
Subtotal23.990000100.000000021.343416
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon7440-21-30.58800098.0000000.523132
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0120002.0000000.010676
Subtotal0.600000100.00000000.533808
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon7440-21-36.56600098.0000005.841637
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1340002.0000000.119217
Subtotal6.700000100.00000005.960854
Thermally Conductive Gel 1Thermally Conductive GelOrganic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.0600006.0000000.053381
Organic Silicon compoundsDimethylvinylated and trimethylated silica68988-89-60.27000027.0000000.240213
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-20.67000067.0000000.596085
Subtotal1.000000100.00000000.889680
Thermally Conductive Gel 2Thermally Conductive GelOrganic Silicon compoundsDimethylvinylated and trimethylated silica68988-89-61.45454436.3636001.294078
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-22.42424460.6061002.156801
Organic Silicon compoundsTetra (trimethylsiloxy) silane3555-47-30.1212123.0303000.107840
Subtotal4.000000100.00000003.558719
Total112.400000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 NBP9FD4T1
Product content declaration of NBP9FD4T1
上次修订 Last Revision (GMT):
Wednesday, 20 November 2024, 01:24:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOO
铜引线框架,预镀镍钯金
Copper Lead-Frame, Pre-Plated NiPdAu
铜合金
Copper Alloy
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

钯镀层
Palladium Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 3
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
盖子
Lid
盖子
Lid
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
导热凝胶
Thermally Conductive Gel 1
导热凝胶
Thermally Conductive Gel
OOOOOO
导热凝胶
Thermally Conductive Gel 2
导热凝胶
Thermally Conductive Gel
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of NBP9FD4T1Last Revision (GMT):
Wednesday, 20 November 2024, 01:24:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
3 Jul 2024
Test Report
3 Jul 2024
Test Report
3 Jul 2024
Test Report
3 Jul 2024
Bonding Wire - CuPdAuTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Copper Lead-Frame, Pre-Plated NiPdAuAU PLATINGTest Report
19 Apr 2024
Test Report
19 Apr 2024
Test Report
19 Apr 2024
Test Report
19 Apr 2024
CDA 194Test Report
24 Jan 2025
Test Report
24 Jan 2025
Test Report
24 Jan 2025
Test Report
24 Jan 2025
NI PLATINGTest Report
19 Apr 2024
Test Report
19 Apr 2024
Test Report
19 Apr 2024
Test Report
19 Apr 2024
PD PLATINGTest Report
19 Apr 2024
Test Report
19 Apr 2024
Test Report
19 Apr 2024
Test Report
19 Apr 2024
Die EncapsulantTest Report
13 Feb 2025
Test Report
13 Feb 2025
Test Report
13 Feb 2025
Test Report
13 Feb 2025
Epoxy Adhesive 1Test Report
4 Jul 2024
Test Report
4 Jul 2024
Test Report
4 Jul 2024
Test Report
4 Jul 2024
Epoxy Adhesive 2Test Report
13 Nov 2024
Test Report
13 Nov 2024
Test Report
13 Nov 2024
Test Report
13 Nov 2024
Epoxy Adhesive 3Test Report
9 Sep 2024
Test Report
9 Sep 2024
Test Report
9 Sep 2024
Test Report
9 Sep 2024
LidTest Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
3 Jan 2018
Test Report
3 Jan 2018
Semiconductor Die 1Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Semiconductor Die 2Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Thermally Conductive Gel 1Test Report
27 Feb 2025
Test Report
27 Feb 2025
Test Report
27 Feb 2025
Test Report
27 Feb 2025
Thermally Conductive Gel 2Test Report
27 Feb 2025
Test Report
27 Feb 2025
Test Report
27 Feb 2025
Test Report
27 Feb 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.