Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LQFP64: LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body
12NC: 935409521557
Details
Order
Parameter | Value |
---|---|
Power Control | CEMC |
Amount of Qi RXs Support | 2 |
Coil Configuration | 2x Multi Array |
Flash (kB) | 256 |
RAM (kB) | 64 |
DAC [Number, bits] | 2 x 12 |
QSPI | 1 |
QSCI | 2 |
Parameter | Value |
---|---|
ADC [Number, bits, channels] | 2, 12, 10 |
ADC | 2 |
PWM | 2 |
CAN FD | 1 |
CMP | 4 |
On-Chip Authentication | N |
AEC-Q100 compliant | Y |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MWCT22C3AVLH(935409521557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 363.6 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MWCT22C3AVLH (935409521557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MWCT22C3AVLH (935409521557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MWCT22C3AVLH (935409521557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MWCT22C3AVLH (935409521557) | 2022-07-28 | 2022-08-25 | 202207012I | MC56F837xxA Cold Test Elimination |
MWCT22C3AVLH (935409521557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
2nd generation of NXP wireless charging transmitter analog performance ICs with updated peripherals and optimized power consumption. The series of MWCT22C3A/MWCT20C3A/MWCT2013A provide complete controller functionality to implement a wireless charging transmitter in an automotive environment.