MWCT1101CLH Product Information|NXP

Buy Options

MWCT1101CLH

Active

12NC: 935321974557

Details

Order

Order from distributors

Operating Features

ParameterValue
GPIOs
5
On-Chip Authentication
N
AEC-Q100 compliant
N

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MWCT1101CLH(935321974557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
346.55

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MWCT1101CLH
(935321974557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MWCT1101CLH
(935321974557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MWCT1101CLH
(935321974557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MWCT1101CLH
(935321974557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MWCT1101CLH
(935321974557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MWCT1x0x

NXP 5W wireless charging transmitter ICs provide the complete controller functionality in implementing a wireless charging transmitter solution. Using an optimized hardware and software platform, Our transmitter ICs implement and control the power transfer function, as well as monitor and manage overall system state, such as foreign object detection, temperature and system efficiency.

For WCT1x0x family, which supports both single-coil and multi-coil A type applications, NXP® offers a standard and premium solution. The standard solution comes fully configured to provide a standalone, low-cost implementation of a 5W transmitter. For engineers needing additional flexibility, NXP offers a premium solution, providing additional hardware and software resources to customize the application.