Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN32: HVQFN32, plastic, thermal enhanced very thin quad flatpack; no leads; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.9 mm body
12NC: 935320081557
Details
Order
Parameter | Value |
---|---|
Output Power (W) | 5 |
Coil Configuration | single coil |
Industry Specification Support | WPC 1.1.2 |
Supply Voltage [min] (V) | 3 |
Parameter | Value |
---|---|
Supply Voltage [max] (V) | 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
On-Chip Authentication | N |
AEC-Q100 compliant | N |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MWCT1000CFM(935320081557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 64.5 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MWCT1000CFM (935320081557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MWCT1000CFM (935320081557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MWCT1000CFM (935320081557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MWCT1000CFM (935320081557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
NXP 5W wireless charging transmitter ICs provide the complete controller functionality in implementing a wireless charging transmitter solution. Using an optimized hardware and software platform, Our transmitter ICs implement and control the power transfer function, as well as monitor and manage overall system state, such as foreign object detection, temperature and system efficiency.
For WCT1x0x family, which supports both single-coil and multi-coil A type applications, NXP® offers a standard and premium solution. The standard solution comes fully configured to provide a standalone, low-cost implementation of a 5W transmitter. For engineers needing additional flexibility, NXP offers a premium solution, providing additional hardware and software resources to customize the application.