MPXV7007GC6U Product Information|NXP

Buy Options

MPXV7007GC6U

Active

12NC: 935321097174

Details

Operating Features

ParameterValue
Accuracy (% Error) (Max) (%)
5
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Level of Integration
integrated
Output Type
analog
Pressure Range Min-max (MIN-MAX) (kPa)
-7 - 7
ParameterValue
Pressure Rating (MAX) (psi)
1
Supply Voltage [min] (V)
4.75
Supply Voltage [max] (V)
5.25
Supply Voltage [typ] (V)
5

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPXV7007GC6U(935321097174)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e4
REACH SVHC
1305.7

Quality

Part/12NCSafe Assure Functional SafetyPeak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free Soldering
MPXV7007GC6U
(935321097174)
No
245
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPXV7007GC6U
(935321097174)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPXV7007GC6U
(935321097174)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products

More about MPXV7007DP

The MPXV7007 series piezoresistive transducer in the small outline package (SOP) is a state-of-the-art monolithic silicon pressure sensor designed for a wide range of applications, but particularly those employing a microcontroller or microprocessor with A/D inputs. This single element transducer combines advanced micromachining techniques, thin-film metallization, and bipolar processing to provide an accurate, high level analog output signal that is proportional to the applied pressure.

The MPXV7007 is designed to measure positive and negative pressure. In addition, with an offset specifically at 2.5 V instead of the conventional 0 V, this new series allows to measure pressure up to 7 kPa through each port for pressure sensing but also for vacuum sensing (refer to the transfer function in the data sheet for more detailed information).

More