SOT1854-1: SO8 Small Outline | NXP Semiconductors

SOT1854-1: SO8


Overview

SO8, plastic, small outline package; 8 terminals; 2.54 mm pitch; 10.67 mm x 10.67 mm x 12.96 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SO8 surface mount double SO 10.67 x 10.67 x 12.96 8 plastic
Manufacture Code Reference Codes Issue Date
98ASB17757C E-PDSO-F8(JEDEC 2017-06-11
Part Description Quick access
Pressure Sensor, 10V, 0/200kPa, SOP 8
Pressure Sensor, 5V, -7/7kPa, SOP 8, Axial Port
Pressure Sensor, 5V, 0/6kPa, SOP 8
INTEGRATED PRESSURE SENSR
Pressure Sensor, 5V, -2/2kPa, SOP 8, Axial Port
Pressure Sensor, 5V, 0/50kPa, SOP 8
Pressure Sensor, 5V, 0/3.92kPa, SOP 8, Port Rai
Pressure Sensor, 5V, 15/115kPa, SOP 8
Pressure Sensor, 3V, 0/50kPa, SOP 8, Axial Port
Pressure Sensor, 5V, 0/6kPa, SOP 8
PRES SEN BAP AXL PORT
SOP W/SIFEL 827 GEL
Pressure Sensor, 5V, 0/10kPa, SOP 8
Pressure Sensor, 3V, 0/10kPa, SOP 8
Pressure Sensor, 5V, 0/10kPa, SOP 8
Pressure Sensor, 5V, -2/2kPa, SOP 8, Axial Port
Pressure Sensor, 5V, 0/50kPa, SOP 8, Port
Pressure Sensor, 5V, 15/115kPa, SOP 8
Pressure Sensor, 3V, 0/3.92kPa, SOP 8, Axial Port
Pressure Sensor, 5V, 0/4kPa, SOP 8
Pressure Sensor, 3V, 0/50kPa, SOP 8, Vented Axial Port
Pressure Sensor, 3V, 0/50kPa, SOP 8, Axial Port
Pressure Sensor, 3V, 0/10kPa, SOP 8
Pressure Sensor, 5V, 15/115kPa, SOP 8, Port
Pressure Sensor, 5V, 0/4kPa, SOP 8
Pressure Sensor, 3V, 0/10kPa, SOP 8, Axial Port
Pressure Sensor, 5V, 15/115kPa, SOP 8
PORTED SOP INT PRES SENSR
Pressure Sensor, 5V, 0/50kPa, SOP 8, Port
Pressure Sensor, 5V, -25/25kPa, SOP 8, Axial Port
Pressure Sensor, 3V, 0/3.92kPa, SOP 8, Axial Port
Pressure Sensor, 5V, 0/100kPa, SOP 8, Port
Pressure Sensor, 10V, 0/200kPa, SOP 8