MPXV5100 | Differential/Gauge|Pressure Sensor | NXP Semiconductors

Differential, Gauge and Absolute Integrated Pressure Sensor (0 to 115 kPa)

Product Details

Features

Key Features

  • 2.5% maximum error Over 0 °C to 85 °C
  • Ideally suited for microprocessor or microcontroller-based systems
  • Silicon shear stress strain gauge
  • Available in gauge and upon request, absolute and differential
  • Ideal for automotive and non-automotive applications

Buy/Parametrics

3 results

Include 1 NRND

Order

CAD Model

Status

Accuracy (% Error) (Max) (%)

Ambient Operating Temperature (Min to Max) (℃)

Level of Integration

Output Type

Porting

Pressure Measurement Type

Pressure Range Min-max (MIN-MAX) (kPa)

Pressure Rating (MAX) (psi)

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Supply Voltage [typ] (V)

Active

2.5

-40 to 125

integrated

analog

dual side ports

absolute

0 - 100

14

4.75

5.25

5

Active

2.5

-40 to 125

integrated

analog

axial port

gauge

0 - 100

14

4.75

5.25

5

Active

2.5

-40 to 125

integrated

analog

side port

gauge

0 - 100

14

4.75

5.25

5

Documentation

Quick reference to our documentation types

1-10 of 16 documents

Compact List

Application Note (12)
Show All

Design Files

Engineering Services

3 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.