Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SO8: SO8, plastic, small outline package; 8 terminals; 2.54 mm pitch; 12.06 mm x 12.06 mm x 7.62 mm body
12NC: 935309649117
Details
Parameter | Value |
---|---|
Accuracy (% Error) (Max) (%) | 2.5 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Level of Integration | integrated |
Output Type | analog |
Porting | dual side ports |
Pressure Measurement Type | absolute |
Parameter | Value |
---|---|
Pressure Range Min-max (MIN-MAX) (kPa) | 0 - 100 |
Pressure Rating (MAX) (psi) | 14 |
Supply Voltage [min] (V) | 4.75 |
Supply Voltage [max] (V) | 5.25 |
Supply Voltage [typ] (V) | 5 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MPXV5100DP(935309649117) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 2222.9 |
Part/12NC | Safe Assure Functional Safety | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | ||
---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | ||||
MPXV5100DP (935309649117) | No | 245 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MPXV5100DP (935309649117) | 854239 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MPXV5100DP (935309649117) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
The MPXV5100 series piezoresistive transducer provides a state-of-the-art monolithic silicon pressure sensor designed for a wide range of medical and industrial applications, including patient monitoring, process and pump/motor controls, and pressure switching.