SOT1693-1: SO8 Small Outline | NXP Semiconductors

SOT1693-1: SO8


Overview

SO8, plastic, small outline package; 8 terminals; 2.54 mm pitch; 12.06 mm x 12.06 mm x 7.62 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SO8 surface mount double SO 12.06 x 12.06 x 7.62 8 plastic
Manufacture Code Reference Codes Issue Date
98ASA99255D E-PDSO-G8(JEDEC 2017-06-11
Part Description Quick access
Pressure Sensor, 10V, 0/50kPa, SOP 8, Port
Pressure Sensor, 5V, 0/10kPa, SOP 8, Dual Port
Pressure Sensor, 5V, -7/7kPa, SOP 8, Dual Port
Pressure Sensor, 5V, 0/50kPa, SOP 8, Dual Port
Pressure Sensor, 5V, -25/25kPa, SOP 8, Dual Port
Pressure Sensor, 5V, -2/2kPa, SOP 8, Port
Pressure Sensor, 5V, 0/4kPa, SOP 8
Pressure Sensor, 3V, 0/3.92kPa, SOP 8, Dual Port
Pressure Sensor, 10V, 0/10kPa, SOP 8, Dual Port
Pressure Sensor, 10V, 0/200kPa, SOP 8, Port
Pressure Sensor, 3V, 0/50kPa, SOP 8, Dual Port
Pressure Sensor, 3V, 0/10kPa, SOP 8, Dual Port
Pressure Sensor, 5V, 0/100kPa, SOP 8, Dual Port
Pressure Sensor, 5V, 0/6kPa, SOP 8, Dual Port