MPXV6115V6 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Accuracy (% Error) (Max) (%)
1.5
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Level of Integration
integrated
Output Type
analog
Pressure Range Min-max (MIN-MAX) (kPa)
15 - 115
ParameterValue
Pressure Rating (MAX) (psi)
17
Supply Voltage [min] (V)
4.75
Supply Voltage [max] (V)
5.25
Supply Voltage [typ] (V)
5

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPXV6115V6T1(935310913118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e4
REACH SVHC
1014.8

Quality

Part/12NCSafe Assure Functional SafetyPeak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free Soldering
MPXV6115V6T1
(935310913118)
No
245
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPXV6115V6T1
(935310913118)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPXV6115V6T1
(935310913118)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products

More about MPXx6115

The NXP® MPxx6115 is a state-of-the-art, monolithic, signal conditioned silicon pressure sensor.

  • Integrates on-chip bipolar op-amp circuitry and thin-film resistor networks to provide a high-output signal and temperature compensation
  • Combines advanced micromachining techniques, thin-film metallization and bipolar semiconductor processing to provide an accurate high-level analog output signal that is proportional to applied pressure.
  • Small form factor and high reliability of on-chip integration make the MPxx6115 pressure sensor a logical and economical choice for the system designer