MPXM2053D Product Information|NXP

Buy Options

Operating Features

ParameterValue
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Level of Integration
compensated
Output Type
analog
Porting
unported
Pressure Measurement Type
differential
ParameterValue
Pressure Range Min-max (MIN-MAX) (kPa)
0 - 50
Pressure Rating (MAX) (psi)
7
Supply Voltage [min] (V)
1
Supply Voltage [max] (V)
16
Supply Voltage [typ] (V)
10

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPXM2053D(935324165174)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e4
REACH SVHC
374.8
MPXM2053DT1(935324165128)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e4
REACH SVHC
374.8

Quality

Part/12NCSafe Assure Functional SafetyPeak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free Soldering
MPXM2053D
(935324165174)
No
250
30
MPXM2053DT1
(935324165128)
No
250
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPXM2053D
(935324165174)
854239
EAR99
MPXM2053DT1
(935324165128)
854239
EAR99

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MPXM2053D
(935324165174)
NOTICE
2021-05-15
2021-11-15
MPXM2053DT1
(935324165128)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPXM2053D
(935324165174)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPXM2053DT1
(935324165128)
MPXM2053D
(935324165174)
2020-11-132020-11-14202009013DNDiscontinuation Notice for Legacy Pressure Sensor Parts

More about MPXx2053

The MPX2053/MPXV2053G/MPXM2053 device series offer silicon piezoresistive pressure sensors with highly accurate and linear voltage output directly proportional to the applied pressure.

  • Supports applications such as pump/motor control, robotics, level detectors, pressure switching, medical diagnostics, and blood pressure measurement
  • Provides a single monolithic silicon diaphragm with the strain gauge and a thin-film resistor network integrated on-chip
  • Enables precise span and offset calibration and temperature compensation