Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT1674-1 | SNSR | surface mount | double | SO | 7.3 x 12.19 x 4.06 | 5 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ARH99088A | 2017-06-11 |
Part | Description | Quick access |
---|---|---|
MPXM2202A | Pressure Sensor, 10V, 0/200kPa, Sensor 5 | View parametrics |
MPXM2053D | Pressure Sensor, 10V, 0/50kPa, Sensor 5 | View parametrics |
MPXM2010D | Pressure Sensor, 10V, 0/10kPa, Sensor 5 | View parametrics |
MPXM2102A | Pressure Sensor, 10V, 0/100kPa, Sensor 5 | View parametrics |
MPXM2202D | M-PAK | View parametrics |
MPXM2102D | M-PAK | View parametrics |