MPXHZ6400AC6 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Accuracy (% Error) (Max) (%)
1.5
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Level of Integration
integrated
Output Type
analog
Pressure Measurement Type
absolute
ParameterValue
Pressure Range Min-max (MIN-MAX) (kPa)
20 - 400
Pressure Rating (MAX) (psi)
58
Supply Voltage [max] (V)
5.36
Supply Voltage [min] (V)
4.64
Supply Voltage [typ] (V)
5

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPXHZ6400AC6T1(935313749128)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e4
REACH SVHC
521.5

Quality

Part/12NCSafe Assure Functional SafetyPeak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
MPXHZ6400AC6T1
(935313749128)
No
250
250
30
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPXHZ6400AC6T1
(935313749128)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPXHZ6400AC6T1
(935313749128)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products

More about MPXx6400

The MPxx6400 family (MPXH6400A and MPXHZ6400A) of pressure sensors offers high reliability of on-chip integration in a small form factor, targeting automotive and industrial applications.

  • Delivers a state-of-the-art, monolithic, signal-conditioned silicon pressure sensor
  • Combines advanced micro-machining techniques, thin-film metallization and bipolar semiconductor processing to provide an accurate high-level analog output signal, proportional to applied pressure
  • Provides a high-output signal and temperature compensation
  • Presents a logical and economical choice for your system designs
More