SOT1710-1: SO8 Small Outline | NXP Semiconductors

SOT1710-1: SO8


Overview

SO8, plastic, small outline package; 8 terminals; 1.27 mm pitch; 8.26 mm x 8.26 mm x 4.8 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SO8 surface mount double SO 8.26 x 8.26 x 4.8 8 plastic
Manufacture Code Reference Codes Issue Date
98ARH99089A R-PDSO-G8(JEDEC 2017-06-11
Part Description Quick access
Pressure Sensor, 5V, 20/400kPa, SOP 8, Port
Pressure Sensor, 5V, 20/250kPa, SOP 8
Pressure Sensor, 5V, 20/250kPa, SOP 8, Port
Pressure Sensor, 5V, 15/115kPa, SOP 8, Port
SSOP INTEG 3VOLT W/PORT
Pressure Sensor, 5V, 20/304kPa, SOP 8, Port
Pressure Sensor, 5V, 15/115kPa, SOP 8
Pressure Sensor, 3V, 15/115kPa, SOP 8, Port
Pressure Sensor, 5V, 15/115kPa, SOP 8
Pressure Sensor, 5V, 20/250kPa, SOP 8, Port
Pressure Sensor, 5V, 20/400kPa, SOP 8
Pressure Sensor, 5V, 15/115kPa, SOP 8, Port
Pressure Sensor, 5V, 20/400kPa, SOP 8, Port
Pressure Sensor, 5V, 20/304kPa, SOP 8, Port
Pressure Sensor, 5V, 15/115kPa, SOP 8, Port