Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SO8: SO8, plastic, small outline package; 8 terminals; 1.27 mm pitch; 8.26 mm x 8.26 mm x 4.8 mm body
12NC: 935324162174
Details
Order
Parameter | Value |
---|---|
Accuracy (% Error) (Max) (%) | 1.5 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Level of Integration | integrated |
Output Type | analog |
Pressure Measurement Type | absolute |
Parameter | Value |
---|---|
Pressure Range Min-max (MIN-MAX) (kPa) | 20 - 304 |
Pressure Rating (MAX) (psi) | 44 |
Supply Voltage [max] (V) | 5.46 |
Supply Voltage [min] (V) | 4.75 |
Supply Voltage [typ] (V) | 5 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MPXH6300AC6U(935324162174) | No | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 508.2 |
Part/12NC | Safe Assure Functional Safety | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
MPXH6300AC6U (935324162174) | No | 250 | 250 | 30 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MPXH6300AC6U (935324162174) | 854239 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MPXH6300AC6U (935324162174) | NOTICE | 2021-05-15 | 2021-11-15 | MPXH6300AC6T1 (935316838128) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MPXH6300AC6U (935324162174) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MPXH6300AC6U (935324162174) | 2020-11-13 | 2020-11-14 | 202009013DN | Discontinuation Notice for Legacy Pressure Sensor Parts |
The MPXH6300A series sensors integrate on-chip, bipolar op amp circuitry and thin-film resistor networks to provide a high output signal and temperature compensation for industrial and automotive applications.