MPXH6300A6U Product Information|NXP

Buy Options

Operating Features

ParameterValue
Accuracy (% Error) (Max) (%)
1.5
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Level of Integration
integrated
Output Type
analog
Pressure Measurement Type
absolute
ParameterValue
Pressure Range Min-max (MIN-MAX) (kPa)
20 - 304
Pressure Rating (MAX) (psi)
44
Supply Voltage [max] (V)
5.46
Supply Voltage [min] (V)
4.75
Supply Voltage [typ] (V)
5

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPXH6300A6U(935316837174)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e4
REACH SVHC
361.4

Quality

Part/12NCSafe Assure Functional SafetyPeak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
MPXH6300A6U
(935316837174)
No
250
250
30
30

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
MPXH6300A6U
(935316837174)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPXH6300A6U
(935316837174)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products

More about MPXH6300A

The MPXH6300A series sensors integrate on-chip, bipolar op amp circuitry and thin-film resistor networks to provide a high output signal and temperature compensation for industrial and automotive applications.

  • Provides a piezoresistive transducer with state-of-the-art, monolithic, signal-conditioned, silicon pressure sensing
  • Combines advanced micro-machining techniques, thin-film metallization, and bipolar semiconductor processing
  • Delivers high reliability of on-chip integration in a small form factor
  • Presents a logical and economical choice for system designs