Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SO8: SO8, plastic, small outline package; 8 terminals; 2.54 mm pitch; 10.66 mm x 10.66 mm x 5.84 mm body
12NC: 935321174174
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | INTEGRATED PRESSURE SENSR |
Parameter | Value |
---|---|
Number of pins | 8 |
Package Style | SO |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MPXA4250A6U(935321174174) | No | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 1014.8 |
Part/12NC | Safe Assure Functional Safety | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
MPXA4250A6U (935321174174) | No | 245 | 245 | 30 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MPXA4250A6U (935321174174) | 854239 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MPXA4250A6U (935321174174) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MPXA4250A6U (935321174174) | 2020-11-13 | 2020-11-14 | 202009013DN | Discontinuation Notice for Legacy Pressure Sensor Parts |
The MPX4250 series manifold absolute pressure (MAP) sensor for turbo boost engine control is a logical and economical choice for automotive system designers based on its small form factor and reliability.