Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SO8: SO8, plastic, small outline package; 8 terminals; 2.54 mm pitch; 10.67 mm x 10.67 mm x 12.96 mm body
12NC: 935319229174
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MPXA4115AC6U(935319229174) | No | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 1305.7 |
Part/12NC | Safe Assure Functional Safety | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
MPXA4115AC6U (935319229174) | No | 245 | 245 | 30 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MPXA4115AC6U (935319229174) | 854239 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MPXA4115AC6U (935319229174) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
The MPxx4115 family (MPX4115A/MPXA4115A, MPXAZ4115A and MPXV4115V series) integrates on‐chip, bipolar op‐amp circuitry and thin‐film resistor networks to provide a high output signal and temperature compensation. The small form factor and high reliability of on‐chip integration make Our pressure sensors a logical and economical choice for the system designer.
The MPxx4115 family is a state‐of‐the‐art, monolithic, signal‐conditioned silicon pressure sensor. This family combines advanced micromachining techniques, thin‐film metallization and bipolar semiconductor processing to provide an accurate high‐level analog output signal that is proportional to applied pressure.