MPX5999D Product Information|NXP

Buy Options

MPX5999D

Active

12NC: 935324127117

Details

Operating Features

ParameterValue
Accuracy (% Error) (Max) (%)
2.5
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Level of Integration
integrated
Output Type
analog
Porting
unported
Pressure Measurement Type
differential
ParameterValue
Pressure Range Min-max (MIN-MAX) (kPa)
0 - 1000
Pressure Rating (MAX) (psi)
150
Supply Voltage [min] (V)
4.75
Supply Voltage [max] (V)
5.25
Supply Voltage [typ] (V)
5

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPX5999D(935324127117)
Yes
Yes
Certificate Of Analysis (CoA)
No
G
e4
REACH SVHC
1865.05

Quality

Part/12NCSafe Assure Functional SafetyPeak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free Soldering
MPX5999D
(935324127117)
No
220
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPX5999D
(935324127117)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPX5999D
(935324127117)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products

More about MPX5999

The MPX5999D piezoresistive transducer is a state-of-the-art pressure sensor designed for a wide range of applications, but particularly those employing a microcontroller or microprocessor with A/D inputs.

  • Combines advanced micromachining techniques, thin-film metallization, and bipolar processing to provide an accurate, high level analog output signal that is proportional to the applied pressure
  • On-chip signal conditioned, temperature compensated and calibrated