SOT1877-1: SIL6


Overview

SIL6, plastic, DIL-bent-SIL package; 6 terminals; 2.54 mm pitch; 15.56 mm x 15.56 mm x 5.34 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SIL6 through-hole mount zig-zag DBS 15.56 x 15.56 x 5.34 6 plastic
Manufacture Code Reference Codes Issue Date
98ASB42793B E-PSXA-F6(JEDEC 2017-06-11
Part Description Quick access
Pressure Sensor, 5.1V, 15/115kPa, Sensor 6
Pressure Sensor, 5.1V, 0/80kPa, Sensor 6
Pressure Sensor, 5V, 0/50kPa, Sensor 6
Pressure Sensor, 5V, 0/700kPa, Sensor 6
PRES SEN INTEG 200KPA
Pressure Sensor, 5V, 0/1000kPa, Sensor 6
Pressure Sensor, 5.1V, 0/250kPa, Sensor 6
Pressure Sensor, 5.1V, 0/250kPa, Sensor 6