Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SENSOR6F: SENSOR6F, sensor package; 6 terminals; 2.54 mm pitch; 17.78 mm x 29.47 mm x 8.01 mm body
12NC: 935313711117
Details
Order
Parameter | Value |
---|---|
Accuracy (% Error) (Max) (%) | 2.5 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Level of Integration | integrated |
Output Type | analog |
Porting | axial port |
Pressure Measurement Type | absolute |
Parameter | Value |
---|---|
Pressure Range Min-max (MIN-MAX) (kPa) | 15 - 700 |
Pressure Rating (MAX) (psi) | 102 |
Supply Voltage [min] (V) | 4.75 |
Supply Voltage [max] (V) | 5.25 |
Supply Voltage [typ] (V) | 5 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MPX5700AP(935313711117) | No | Yes Certificate Of Analysis (CoA) | No | e4 | REACH SVHC | 3376.3 |
Part/12NC | Safe Assure Functional Safety | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
MPX5700AP (935313711117) | No | 220 | 220 | 30 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MPX5700AP (935313711117) | 854239 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MPX5700AP (935313711117) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
The NXP MPX5700 series piezoresistive transducer is a state-of the-art monolithic silicon pressure sensor designed for a wide range of applications, but particularly those employing a MCU or MPU with A/D inputs. This single element transducer combines advanced micromachining techniques, thin-film metallization, and bipolar processing to provide an accurate, high level analog output signal that is proportional to the applied pressure.