SOT1852-1: SENSOR6F  | NXP Semiconductors

SOT1852-1: SENSOR6F


Overview

SENSOR6F, sensor package; 6 terminals; 2.54 mm pitch; 17.78 mm x 29.47 mm x 8.01 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SENSOR6F through-hole mount double 17.78 x 29.47 x 8.01 6
Manufacture Code Reference Codes Issue Date
98ASB42796B E-PSXB-F6(JEDEC 2017-06-11
Part Description Quick access
Pressure Sensor, 5.1V, 0/250kPa, Sensor 6, Port
Pressure Sensor, 5V, 15/700kPa, Sensor 6, Port
Pressure Sensor, 5V, 0/700kPa, Sensor 6, Port
Pressure Sensor, 5V, 0/50kPa, Sensor 6, Port
Pressure Sensor, 5V, 0/100kPa, Sensor 6, Port
Pressure Sensor, 5V, 0/700kPa, Sensor 6, Port
Pressure Sensor, 5V, 0/50kPa, Sensor 6, Port
Pressure Sensor, 5.1V, 15/115kPa, Sensor 6
Pressure Sensor, 5V, 0/100kPa, Sensor 6, Port
Pressure Sensor, 5V, 0/10kPa, Sensor 6, Port
UNIBODY COMPENSATED