Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SENSOR4F: SENSOR4F, sensor package; 4 terminals; 2.54 mm pitch; 17.78 mm x 29.48 mm x 10.67 mm body
12NC: 935324065117
Details
Order
Parameter | Value |
---|---|
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Level of Integration | compensated |
Output Type | analog |
Porting | dual side ports |
Pressure Measurement Type | differential |
Parameter | Value |
---|---|
Pressure Range Min-max (MIN-MAX) (kPa) | 0 - 100 |
Pressure Rating (MAX) (psi) | 14 |
Supply Voltage [min] (V) | 1 |
Supply Voltage [max] (V) | 16 |
Supply Voltage [typ] (V) | 10 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MPX2102DP(935324065117) | Yes | Yes Certificate Of Analysis (CoA) | No | e4 | REACH SVHC | 5057.85 |
Part/12NC | Safe Assure Functional Safety | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | ||
---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | ||||
MPX2102DP (935324065117) | No | 220 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MPX2102DP (935324065117) | 854239 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MPX2102DP (935324065117) | NOTICE | 2023-03-31 | 2025-05-01 | MPXM2053GS (935309666174) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MPX2102DP (935324065117) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MPX2102DP (935324065117) | 2022-10-01 | 2022-10-02 | 202209009DN | Discontinuation Notification for Pressure Sensor Parts Noted in this Notification |
The MPX2102/MPXV2102G/MPXM2102 series of pressure sensors provide silicon piezoresistive devices for medical and industrial applications.