MPC860ENCVR66D4 Product Information|NXP

Buy Options

Operating Features

ParameterValue
External Memory Supported
EPROM, SDRAM, SRAM

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC860ENCVR66D4(935324116557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
2096.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MPC860ENCVR66D4
(935324116557)
No
3
245
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPC860ENCVR66D4
(935324116557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC860ENCVR66D4
(935324116557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC860ENCVR66D4
(935324116557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC860ENCVR66D4
(935324116557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC860

The MPC860 PowerQUICC® offers an integrated processor and peripheral solution that can be used in a variety of communications and networking controller applications.

  • Delivers higher performance in all areas of device operation including flexibility, extensions in capability, and integration
  • Provides lower power consumption than traditional architectures
  • Backed by strong third-party tool support through Our Design Alliance Program