MC860ENCZQ50D4 Product Information|NXP

Buy Options

MC860ENCZQ50D4R2

End of Life

12NC: 935322634518

Details

Order

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
PowerQUICC, 32 Bit Power Architecture SoC, 50MHz, CPM, ENET, HDLC, PCMCIA, -40 to 95C
ParameterValue
Number of pins
357
Package Style
BGA

Environmental

Part/12NCPbFreeEU RoHSRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC860ENCZQ50D4R2(935322634518)
No
No
N
e0
REACH SVHC
2173.7

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Soldering
MC860ENCZQ50D4R2
(935322634518)
No
3
245
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC860ENCZQ50D4R2
(935322634518)
854231
3A991A2

Discontinued and Replacement Part Data

Part/12NCDiscontinuance Notice
MC860ENCZQ50D4R2
(935322634518)
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC860ENCZQ50D4R2
(935322634518)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about MPC860

The MPC860 PowerQUICC® offers an integrated processor and peripheral solution that can be used in a variety of communications and networking controller applications.

  • Delivers higher performance in all areas of device operation including flexibility, extensions in capability, and integration
  • Provides lower power consumption than traditional architectures
  • Backed by strong third-party tool support through Our Design Alliance Program