MPC859DSLZP50A Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core Type
MPC8xx
Operating Frequency [Max] (MHz)
50
Core: Number of cores (SPEC)
1
ParameterValue
External Memory Supported
EPROM, SDRAM, SRAM
Ambient Operating Temperature (Min to Max) (℃)
0 to 95
Ethernet Type
10/100 BaseT

Environmental

Part/12NCPbFreeEU RoHSRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC859DSLZP50A(935324115557)
No
No
N
e0
REACH SVHC
2267.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Soldering
MPC859DSLZP50A
(935324115557)
No
3
220
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPC859DSLZP50A
(935324115557)
854231
3A991A2

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MPC859DSLZP50A
(935324115557)
-
2018-03-01
2018-09-01
MPC859DSLVR50A
(935321141557)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC859DSLZP50A
(935324115557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC859DSLZP50A
(935324115557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC859DSLZP50A
(935324115557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC859DSL

The MPC859DSL Integrated Communications Controller is a versatile one-chip integrated microprocessor and peripheral combination that can be used in a variety of controller applications. It particularly excels in CPE applications including DSL modems, IADs, and residential gateways. Like the MPC866, the MPC859DSL is a 0.18 micron version of the PowerQUICC® Family and can operate up to 66 MHz on the MPC8xx core. It has a 1.8 V core and a 3.3 V I/O operation.

The MPC859DSL is a Power Architecture-based derivative of NXP® Semiconductors' Quad Integrated Communications Controller (PowerQUICC). The embedded CPU on the MPC859DSL is the MPC8xx core, a 32-bit microprocessor built on Power Architecture technology, incorporating memory management units (MMUs) and instruction and data caches. The memory controller supports many memory types, including SDRAM. The CPM (Communications Processing Module) is optimized for CPE applications supporting simultaneous operation of Fast Ethernet (MII) and parallel ATM (UTOPIA), UTOPIA II Multi-PHY (up to 4 addresses), and many more features.

More