Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
PowerQUICC, 32 Bit Power Architecture, 50MHz, Communications Processor, 0 to 95C
BGA357: BGA357, plastic, ball grid array; 357 balls; 1.27 mm pitch; 25 mm x 25 mm x 2.52 mm body
12NC: 935321141557
Details
Order
Parameter | Value |
---|---|
Core Type | MPC8xx |
Operating Frequency [Max] (MHz) | 50 |
Core: Number of cores (SPEC) | 1 |
Parameter | Value |
---|---|
External Memory Supported | EPROM, SRAM |
Ambient Operating Temperature (Min to Max) (℃) | 0 to 95 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MPC859DSLVR50A(935321141557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 2094.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MPC859DSLVR50A (935321141557) | No | 3 | 245 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MPC859DSLVR50A (935321141557) | 854231 | 3A991A2 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MPC859DSLVR50A (935321141557) | NOTICE | 2020-05-19 | 2020-11-19 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MPC859DSLVR50A (935321141557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MPC859DSLVR50A (935321141557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MPC859DSLVR50A (935321141557) | 2019-11-18 | 2019-11-19 | 201911010DN | MPC866/859/852 and MPC885/880/875/870 Discontinuance |
MPC859DSLVR50A (935321141557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The MPC859DSL Integrated Communications Controller is a versatile one-chip integrated microprocessor and peripheral combination that can be used in a variety of controller applications. It particularly excels in CPE applications including DSL modems, IADs, and residential gateways. Like the MPC866, the MPC859DSL is a 0.18 micron version of the PowerQUICC® Family and can operate up to 66 MHz on the MPC8xx core. It has a 1.8 V core and a 3.3 V I/O operation.
The MPC859DSL is a Power Architecture-based derivative of NXP® Semiconductors' Quad Integrated Communications Controller (PowerQUICC). The embedded CPU on the MPC859DSL is the MPC8xx core, a 32-bit microprocessor built on Power Architecture technology, incorporating memory management units (MMUs) and instruction and data caches. The memory controller supports many memory types, including SDRAM. The CPM (Communications Processing Module) is optimized for CPE applications supporting simultaneous operation of Fast Ethernet (MII) and parallel ATM (UTOPIA), UTOPIA II Multi-PHY (up to 4 addresses), and many more features.