Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
PowerQUICC, 32 Bit Power Arch SoC, 1000MHz, DDR1/2, PCI/PCIe, 1GbE, USB, SEC, 0 to 90C, Rev 2.1
12NC: 935318288557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MPC8533EVJAQGA(935318288557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 3336.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MPC8533EVJAQGA (935318288557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MPC8533EVJAQGA (935318288557) | 854231 | 5A002A1 | G145400 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MPC8533EVJAQGA (935318288557) | NOTICE | 2021-09-09 | 2022-09-09 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MPC8533EVJAQGA (935318288557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MPC8533EVJAQGA (935318288557) | 2021-03-04 | 2021-03-05 | 202102034DN | Discontinuance of P1010P1020 P1022 P2020P3041 P4080 P5040 C290 MSC8156 BSC9131837x 8548 8572 8536 8544 Families |
MPC8533EVJAQGA (935318288557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MPC8533EVJAQGA (935318288557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The MPC8533E PowerQUICC® III communications processor offers high level of integration and performance for Ethernet-only or PCIe interworking applications, such as enterprise networking and advanced multi-function printer (MFP) and imaging applications.
Access to the errata document for this device requires an NDA. Contact your local NXP® Sales Office or NXP Authorized Distributor.