MPC852TCZT100A Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core Type
MPC8xx
Operating Frequency [Max] (MHz)
100
Core: Number of cores (SPEC)
1
ParameterValue
External Memory Supported
EPROM, SDRAM, SRAM
Ambient Operating Temperature (Min to Max) (℃)
-40 to 100
Ethernet Type
10/100 BaseT

Environmental

Part/12NCPbFreeEU RoHSRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC852TCZT100A(935321154557)
No
No
N
e0
REACH SVHC
1724.05

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Soldering
MPC852TCZT100A
(935321154557)
No
3
220
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPC852TCZT100A
(935321154557)
854231
3A991A2

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MPC852TCZT100A
(935321154557)
-
2018-03-01
2018-09-01
MPC852TCVR100A
(935319194557)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC852TCZT100A
(935321154557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC852TCZT100A
(935321154557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC852TCZT100A
(935321154557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC852T

The MPC852T PowerQUICC® processor delivers a versatile, integrated solution for controller applications such as communications and networking products.

  • Offers ideal support for ethernet to ethernet applications such as line card
  • Provides superior performance over traditional architectures by offloading communications intensive processing from the embedded core
  • Includes strong third-party tools support through NXP®.s Design Alliance Program