Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
PowerQUICC, 32 Bit Power Architecture, 100MHz, Communications Processor, -40 to 100C
BGA256: BGA256, plastic, ball grid array; 256 balls; 1.27 mm pitch; 23 mm x 23 mm x 2.54 mm body
12NC: 935319194557
Details
Order
Parameter | Value |
---|---|
Core Type | MPC8xx |
Operating Frequency [Max] (MHz) | 100 |
Core: Number of cores (SPEC) | 1 |
Parameter | Value |
---|---|
External Memory Supported | EPROM, SRAM |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 100 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MPC852TCVR100A(935319194557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 1662.95 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MPC852TCVR100A (935319194557) | No | 3 | 245 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MPC852TCVR100A (935319194557) | 854231 | 3A991A2 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MPC852TCVR100A (935319194557) | NOTICE | 2020-05-19 | 2020-11-19 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MPC852TCVR100A (935319194557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MPC852TCVR100A (935319194557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MPC852TCVR100A (935319194557) | 2019-11-18 | 2019-11-19 | 201911010DN | MPC866/859/852 and MPC885/880/875/870 Discontinuance |
MPC852TCVR100A (935319194557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The MPC852T PowerQUICC® processor delivers a versatile, integrated solution for controller applications such as communications and networking products.