MPC852TCVR80A Product Information|NXP

Buy Options

MPC852TCVR80A

End of Life

12NC: 935316762557

Details

Order

Operating Features

ParameterValue
Core Type
MPC8xx
Operating Frequency [Max] (MHz)
80
Core: Number of cores (SPEC)
1
ParameterValue
External Memory Supported
EPROM, SRAM
Ambient Operating Temperature (Min to Max) (℃)
-40 to 100

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC852TCVR80A(935316762557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
1662.95

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MPC852TCVR80A
(935316762557)
No
3
245
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPC852TCVR80A
(935316762557)
854231
3A991A2

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MPC852TCVR80A
(935316762557)
NOTICE
2020-05-19
2020-11-19
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC852TCVR80A
(935316762557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC852TCVR80A
(935316762557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC852TCVR80A
(935316762557)
2019-11-182019-11-19201911010DNMPC866/859/852 and MPC885/880/875/870 Discontinuance
MPC852TCVR80A
(935316762557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC852T

The MPC852T PowerQUICC® processor delivers a versatile, integrated solution for controller applications such as communications and networking products.

  • Offers ideal support for ethernet to ethernet applications such as line card
  • Provides superior performance over traditional architectures by offloading communications intensive processing from the embedded core
  • Includes strong third-party tools support through NXP®.s Design Alliance Program