MPC8349CVVAJDB Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core Type
e300
Operating Frequency [Max] (MHz)
533
External Memory Supported
DDR1 SDRAM, DDR2 SDRAM, EPROM, SDRAM
ParameterValue
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Ethernet Type
1GBaseT, MII

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC8349CVVAJDB(935321137557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
9442.8

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MPC8349CVVAJDB
(935321137557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPC8349CVVAJDB
(935321137557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC8349CVVAJDB
(935321137557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC8349CVVAJDB
(935321137557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC8349CVVAJDB
(935321137557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC8349E

The MPC8349E PowerQUICC® II Pro family of integrated communications processors is a next-generation extension of the popular PowerQUICC II line. Based on system-on-chip (SoC) architecture, the MPC8349E PowerQUICC II Pro family integrates the enhanced e300 core and advanced features such as double data rate (DDR) memory, dual Gigabit Ethernet (GbE), dual PCI and high-speed USB controllers. With clock speeds scaling to 667 MHz, the MPC8349E family of processors offers the highest performing PowerQUICC II devices available.

The MPC8349E PowerQUICC II Pro family is designed to provide a cost-effective, highly integrated control processing solution that addresses the emerging needs of networking, communications and pervasive computing applications. MPC8349E processors can be used in applications such as Ethernet routers and switches, wireless LAN (WLAN) equipment, network storage, home network appliances, industrial control equipment, and copiers, printers and other imaging systems.

More