MMRF2010N Product Information|NXP

Buy Options

Operating Features

ParameterValue
Frequency (Min) (MHz)
1030
Frequency (Max) (MHz)
1090
Supply Voltage (Typ) (V)
50
ParameterValue
P1dB (Typ) (dBm)
54
P1dB (Typ) (W)
250
Die Technology
LDMOS

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MMRF2010NR1(935316208528)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e3
REACH SVHC
1651.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
MMRF2010NR1
(935316208528)
No
3
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MMRF2010NR1
(935316208528)
854233
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MMRF2010NR1
(935316208528)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products

More about MMRF2010N

The MMRF2010N and MMRF2010GN are 2-stage RFICs designed for IFF transponder applications operating from 1030 to 1090 MHz. These devices are suitable for use in pulse applications such as IFF and secondary radar transponders.