Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
FM14F: FM14F, plastic, flange mount flat package; 14 terminals; 9.02 mm x 17.53 mm x 2.59 mm body
12NC: 935323765528
Details
Order
Parameter | Value |
---|---|
Frequency (Min) (MHz) | 1030 |
Frequency (Max) (MHz) | 1090 |
Supply Voltage (Typ) (V) | 50 |
Parameter | Value |
---|---|
P1dB (Typ) (dBm) | 54 |
P1dB (Typ) (W) | 250 |
Die Technology | LDMOS |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MMRF2010GNR1(935323765528) | No | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1611.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
MMRF2010GNR1 (935323765528) | No | 3 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MMRF2010GNR1 (935323765528) | 854233 | EAR99 |