Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
CFM4F: CFM4F, ceramic, flange mount flat package; 4 terminals; 10.16 mm x 32.26 mm x 4.58 mm body
12NC: 935323794178
Details
Order
Parameter | Value |
---|---|
Frequency (Min) (MHz) | 1030 |
Frequency (Max) (MHz) | 1090 |
Supply Voltage (Typ) (V) | 50 |
Parameter | Value |
---|---|
P1dB (Typ) (dBm) | 61.1 |
P1dB (Typ) (W) | 1300 |
Die Technology | LDMOS |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MMRF1317HSR5(935323794178) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 8518.25 |
Part/12NC | Safe Assure Functional Safety | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | ||
---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | ||||
MMRF1317HSR5 (935323794178) | No | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MMRF1317HSR5 (935323794178) | 854233 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MMRF1317HSR5 (935323794178) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |