MKL05Z32VFK4 Product Information|NXP

Features


Kinetis® KL0x-48 MHz, Entry-Level Ultra-Low Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core

Package


HVQFN24: HVQFN24, plastic, thermally enhanced very thin quad; flat non-leaded package; 24 terminals; 0.5 mm pitch; 4 mm x 4 mm x 0.9 mm body

Buy Options

MKL05Z32VFK4

Active

12NC: 935320104557

Details

Quantity

Unit Pricing

1 - 25$2.17
26 - 99$2.00
100+$1.84

Order

$2.17 USD
In Stock:2,439
Order from distributors

Operating Features

ParameterValue
Core Type
Arm Cortex-M0+
Operating Frequency [Max] (MHz)
48
Flash (kB)
32
SRAM (kB)
4
Serial Communication
1 x I²C, 1 x SPI, 1 x UART
ParameterValue
PWM [Number, bits]
8 x 16
ADC [Number, bits]
1 x 12
GPIO
22
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MKL05Z32VFK4(935320104557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e4
REACH SVHC
16.6
MKL05Z32VFK4R(935320104528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e4
REACH SVHC
16.12381

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MKL05Z32VFK4
(935320104557)
No
3
260
40
MKL05Z32VFK4R
(935320104528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
MKL05Z32VFK4
(935320104557)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)
MKL05Z32VFK4R
(935320104528)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKL05Z32VFK4
(935320104557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MKL05Z32VFK4R
(935320104528)
MKL05Z32VFK4
(935320104557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MKL05Z32VFK4R
(935320104528)
MKL05Z32VFK4
(935320104557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MKL05Z32VFK4R
(935320104528)

More about KL0x

The Kinetis® KL0x MCU family is the entry point into the Kinetis L series based on the Arm® Cortex®-M0+ core. The KL0x ultra-low-power MCUs provide a bridge for 8-bit customers migrating into the Kinetis portfolio and is software and tool compatible with all other Kinetis L series devices.