MKL04Z16VFM4 Product Information|NXP

Features


Kinetis® KL0x-48 MHz, Entry-Level Ultra-Low Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core

Package


HVQFN32: HVQFN32, plastic, thermal enhanced very thin quad flatpack; no leads; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.9 mm body

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M0+
Operating Frequency [Max] (MHz)
48
Flash (kB)
16
SRAM (kB)
2
Serial Communication
1 x I²C, 1 x SPI, 1 x UART
ParameterValue
PWM [Number, bits]
8 x 16
ADC [Number, bits]
1 x 12
GPIO
28
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MKL04Z16VFM4(935312059557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e4
REACH SVHC
64.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MKL04Z16VFM4
(935312059557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
MKL04Z16VFM4
(935312059557)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKL04Z16VFM4
(935312059557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MKL04Z16VFM4
(935312059557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about KL0x

The Kinetis® KL0x MCU family is the entry point into the Kinetis L series based on the Arm® Cortex®-M0+ core. The KL0x ultra-low-power MCUs provide a bridge for 8-bit customers migrating into the Kinetis portfolio and is software and tool compatible with all other Kinetis L series devices.