MKL03Z32CBF4 Product Information|NXP

Features


Kinetis® KL0x-48 MHz, Entry-Level Ultra-Low Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M0
Operating Frequency [Max] (MHz)
48
Flash (kB)
32
SRAM (kB)
2
Serial Communication
1 x I²C
ParameterValue
PWM [Number, bits]
1 x 16
ADC [Number, bits]
1 x 12
GPIO
18
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
KKL03Z32CBF4R(935325065052)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
1.781
MKL03Z32CBF4R(935325063098)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
1.781

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
KKL03Z32CBF4R
(935325065052)
No
1
260
40
MKL03Z32CBF4R
(935325063098)
No
1
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
KKL03Z32CBF4R
(935325065052)
854231
3A991A2
MKL03Z32CBF4R
(935325063098)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKL03Z32CBF4R
(935325063098)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
KKL03Z32CBF4R
(935325065052)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MKL03Z32CBF4R
(935325063098)
2020-11-082020-11-09202010017IKL03Z(1N86K) Errata Update to Rev.10
KKL03Z32CBF4R
(935325065052)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MKL03Z32CBF4R
(935325063098)

More about KL0x

The Kinetis® KL0x MCU family is the entry point into the Kinetis L series based on the Arm® Cortex®-M0+ core. The KL0x ultra-low-power MCUs provide a bridge for 8-bit customers migrating into the Kinetis portfolio and is software and tool compatible with all other Kinetis L series devices.