Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Kinetis® KL0x-48 MHz, Entry-Level Ultra-Low Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core
HVQFN24: HVQFN24, plastic, thermally enhanced very thin quad; flat non-leaded package; 24 terminals; 0.5 mm pitch; 4 mm x 4 mm x 0.9 mm body
12NC: 935323385557
Details
Order
Parameter | Value |
---|---|
Core Type | Arm Cortex-M0+ |
Operating Frequency [Max] (MHz) | 48 |
Flash (kB) | 8 |
SRAM (kB) | 1 |
Serial Communication | 1 x I²C, 1 x SPI, 1 x UART |
Parameter | Value |
---|---|
PWM [Number, bits] | 8 x 16 |
ADC [Number, bits] | 1 x 12 |
GPIO | 22 |
Supply Voltage [Min to Max] (V) | 1.71 to 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MKL04Z8VFK4(935323385557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 16.6 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MKL04Z8VFK4 (935323385557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | Footprint | Capture Symbol |
---|---|---|---|---|
MKL04Z8VFK4 (935323385557) | 854231 | 3A991A2 | PDF | Cadence Allegro(dra) | PDF | Orcad Capture 16.3(olb) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MKL04Z8VFK4 (935323385557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MKL04Z8VFK4 (935323385557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MKL04Z8VFK4 (935323385557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The Kinetis® KL0x MCU family is the entry point into the Kinetis L series based on the Arm® Cortex®-M0+ core. The KL0x ultra-low-power MCUs provide a bridge for 8-bit customers migrating into the Kinetis portfolio and is software and tool compatible with all other Kinetis L series devices.