MK60FX512VMD12 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
120
SRAM (kB)
128
Flash (kB)
1024
EEPROM (kB)
0.016
UART
6
SPI
3
I2C
2
USB Controllers
2
ParameterValue
CAN
2
GPIO
100
ADC (16 bit)
4
16-bit PWM
20
Security
CA, CRC, RNG
Supply Voltage [min] (V)
1.71
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MK60FX512VMD12(935325653557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
441.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MK60FX512VMD12
(935325653557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
MK60FX512VMD12
(935325653557)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK60FX512VMD12
(935325653557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about K60_120

Performance efficient Kinetis® K60/61 MCUs offer outstanding computational power for control algorithms, sensor data processing, and audio processing.

  • Delivers optimized low power while providing significant bill-of-materials savings through smart on-chip integration
  • Includes options for security encryption and tamper detection
  • Provides scalability with various levels of integration, offering a rich suite of analog, communication, timing and control peripherals to accommodate a wide range of requirements
  • Shares the comprehensive enablement and scalability of the Kinetis portfolio
  • Promotes faster time-to-market with comprehensive development tools, software and enablement

Please contact your local NXP representative to download the K61 Security Data sheet and Reference Manual documents (under NDA).