MK61FN1M0CAA12 Product Information|NXP

Features


Kinetis® K60/61-120–150 MHz, Mixed-Signal Integration and Anti-Tamper Microcontrollers based on Arm® Cortex®-M4 Core

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M0
Operating Frequency [Max] (MHz)
120
Flash (kB)
1024
I2C
2
USB Controllers
2
CAN
2
Ethernet
1
ParameterValue
GPIO
79
ADC (16 bit)
4
16-bit PWM
1
Security
CA, CRC, RNG, TD
Supply Voltage [min] (V)
1.71
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MK61FN1M0CAA12R(935323283097)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
51.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MK61FN1M0CAA12R
(935323283097)
No
1
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MK61FN1M0CAA12R
(935323283097)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK61FN1M0CAA12R
(935323283097)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about K60_120

Performance efficient Kinetis® K60/61 MCUs offer outstanding computational power for control algorithms, sensor data processing, and audio processing.

  • Delivers optimized low power while providing significant bill-of-materials savings through smart on-chip integration
  • Includes options for security encryption and tamper detection
  • Provides scalability with various levels of integration, offering a rich suite of analog, communication, timing and control peripherals to accommodate a wide range of requirements
  • Shares the comprehensive enablement and scalability of the Kinetis portfolio
  • Promotes faster time-to-market with comprehensive development tools, software and enablement

Please contact your local NXP representative to download the K61 Security Data sheet and Reference Manual documents (under NDA).

More