Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Kinetis K21: 120MHz Cortex-M4F MCU, 512KB Flash + 128KB FlexMem, 128KB RAM, USB, Anti-tamper, 144BGA
LBGA144: LBGA144; plastic, low profile ball grid array; 144 balls; 1.0 mm pitch; 13 mm x 13 mm x 1.7 mm body
12NC: 935317717557
Details
Order
Parameter | Value |
---|---|
Core Type | Arm Cortex-M4 |
Operating Frequency [Max] (MHz) | 120 |
SRAM (kB) | 128 |
Flash (kB) | 640 |
EEPROM (kB) | 4 |
Parameter | Value |
---|---|
GPIO | 104 |
Security | CRC |
Supply Voltage [min] (V) | 1.71 |
Supply Voltage [max] (V) | 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MK21FX512VMD12(935317717557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 441.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MK21FX512VMD12 (935317717557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MK21FX512VMD12 (935317717557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MK21FX512VMD12 (935317717557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MK21FX512VMD12 (935317717557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The Kinetis K21 120 MHz MCU family targets cost-sensitive applications requiring low-power functionality.
Please contact your local NXP representative to download the K21 Security Data sheet and Reference Manual documents (under NDA).